The product images shown are Illustrative only and may not be an exact representation of the product.

E-Bike Sprocket

For eBike power, Gates® Carbon Drive™ CDX technology is the clear winner. Our system integrates with all of the leading eBike motor systems—like Bosch, SHIMANO STEPS, Kalkhoff, Brose, Panasonic, Yamaha, MPF, BionX, and more—which makes designing—or buying—an eBike with a Carbon Drive a smart choice.

  • Bosch specific sprockets are stainless steel
  • Complete front sprocket assemblies are available for use with SHIMANO STEPS systems

All Parts

1-10 of 40 Items
Part # Product # Description Pitch Number of Grooves Width Pitch Diameter Rebore Bore Bushing Bore Range Min Bore Range Max Material Profile
CT1122BMN-K 78980385 CT1122BMN-K 11 mm false
CT1124BMN-K 78980386 CT1124BMN-K 11 mm false
CT1126BMN-K 78980406 CT1126BMN-K 11 mm false
CT1128BMN-K 78980407 CT1128BMN-K 11 mm false
FC STEPS 50T CDX 78700014 FC STEPS 50T CDX 11 mm false
FC STEPS 50T CDX 787000141 FC STEPS 50T CDX 11 mm false
FC STEPS 55T CDX 78700015 FC STEPS 55T CDX 11 mm false
FC STEPS 55T CDX 787000151 FC STEPS 55T CDX 11 mm false
FC STEPS 60T CDX 78700016 FC STEPS 60T CDX 11 mm false
FC STEPS 60T CDX 787000161 FC STEPS 60T CDX 11 mm false
1-10 of 40 Items