Idlers are used to take-up extra belt length and provide adjustment for tensioning belt drives. Idler pulleys and sprockets can alter belt paths and clear obstructions.
Part # | 20-IDLR-BUSH(SK) |
---|---|
Product # | 77201120 |
Description | 20 IDLR BUSH (SK) |
UPC | 072053190212 |
D (in) | 2.81 |
L (in) | 1.94 |
M (in) | 1.44 |
Markets/Applications | Recommended for drives with limited take-up or no center distance adjustment. Idlers may remain in a fixed location or may be adjustable to allow belt pre-tension take-up. |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 11.0 |