Idlers are used to take-up extra belt length and provide adjustment for tensioning belt drives. Idler pulleys and sprockets can alter belt paths and clear obstructions.
Part # | 1610-IDLR-BUSH |
---|---|
Product # | 77202610 |
Description | 1610 IDLR BUSH |
UPC | 072053883824 |
D (in) | 2.25 |
L (in) | 1 |
M (in) | 1.38 |
Markets/Applications | Recommended for drives with limited take-up or no center distance adjustment. Idlers may remain in a fixed location or may be adjustable to allow belt pre-tension take-up. |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 1.3 |