The product images shown are Illustrative only and may not be an exact representation of the product.
View All DriveAlign® Idlers & Pulleys

36060 DRIVEALIGN IDLER PULLEY

Product # 78031160

DriveAlign® Idlers & Pulleys provide OE-quality fit to passenger cars and light trucks, performing as a locked center tensioning pulley, an automatic belt tensioner pulley, or an idler pulley.

  • Gates® idler pulleys reduce wear, vibration, and friction on belts, thereby extending belt service life
  • OE-quality fit to virtually every domestic or import vehicle on the road today
  • Built to last with a superior resistance to dirt, salt, chemicals, and other under-hood contaminants
  • Product Details
    Part # 36060
    Product # 78031160
    Description 36060 DRIVEALIGN IDLER PULLEY
    UPC 072053248401
    Contents Pulley
    Number of Pulleys 1
  • Product Attributes
    Contact Surface V-Grooved
    Pulley 1 Flanged No
  • Construction
    Material Thermoplastic
  • Specifications
    Bearing Bore Inside Diameter 1 (mm) 8
    Bearing Bore Inside Diameter 2 (mm) 24
    Outside Diameter (mm) 80
  • Belt / Sprocket Specifications
    Number of Grooves 1
    Width (mm) 29
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 0.47
  • Fits models

Several Vehicle Systems Rely on Idler Pulleys

You can rely on superior quality, value, and durability from Gates® products. Between smooth belt routing and accurate tensioning, your idler pulley assists in vehicle air conditioning compressors, alternators, power steering pumps, water pumps, and other various engine accessories that are critical to vehicle performance.

Trust Gates® to deliver DriveAlign™ solutions that are manufactured at the same high standards and specifications as vehicle OEMs, with sell packaging that helps automotive technicians easily identify the right fit for every vehicle.

Features and Benefits

  • Steel and thermoplastic construction provides high durability, heat dissipation, and dampening for long life
  • Bearings meet or exceed OE standards with application-specific speed and load requirements, with high operating temperature tolerance and less wobble.
  • Mounting hardware included for some popular applications
  • Reliable operation under severe conditions

Be System Smart with Your ABDS

To reduce customer comebacks, labor time, and warranty claims, Gates® always recommends that you Be System Smart by checking your Accessory Belt Drive System (ABDS) and other vehicle systems at 60,000 miles conduct a full replacement at 90,000 miles.

PRODUCT RESOURCES

Software and Mobile Apps