View All DriveAlign® Idler Pulleys

36369

Product # 78031469

DriveAlign ® Idler Pulleys provide OE-quality fit to passenger cars and light trucks, performing as a locked center tensioning pulley, an automatic belt tensioner pulley, or an idler pulley.

  • OE-quality fit to virtually every domestic or import vehicle on the road today
  • Built to last with a superior resistance to dirt, salt, chemicals, and other under-hood contaminants
  • Steel and thermoplastic construction provides high durability, heat dissipation, and dampening for long life
  • Reliable operation under severe conditions
  • Bearings meet or exceed OE standards with application-specific speed and load requirements, with high operating temperature tolerance and less wobble.
  • Mounting hardware included for some popular applications
  • Gates idler pulleys also reduce wear, vibration, and friction on belts, thereby extending belt service life
  • Product Details
    Part # 36369
    Product # 78031469
    Description 36369
    UPC 770075508274
    Contents Pulley, Bolt, Dust Cap
    Number of Pulleys 1
  • Product Attributes
    Contact Surface Smooth/Backside
    Heavy Duty Pulley No
    Pulley 1 Flanged No
  • Construction
    Material Thermoplastic
  • Specifications
    Bearing Bore Inside Diameter 1 (mm) 10.2
    Outside Diameter (mm) 80
  • Belt / Sprocket Specifications
    Number of Grooves 0
    Width (mm) 26
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 0.58
    Import or Domestic Import
  • Fits models

Several Vehicle Systems Rely on Idler Pulleys.

You can rely on superior quality, value, and durability from Gates products. Between smooth belt routing and accurate tensioning, your idler pulley assists in vehicle air conditioning compressors, alternators, power steering pumps, water pumps, and other various engine accessories that are critical to vehicle performance.

Trust Gates to deliver DriveAlign® solutions that are manufactured at the same high standards and specifications as vehicle OEMs, with sell packaging that helps automotive technicians easily identify the right fit for every vehicle.

Be System Smart with Your ABDS.

To reduce customer comebacks, labor time, and warranty claims, Gates always recommends that you Be System Smart by checking your Accessory Belt Drive System (ABDS) and other vehicle systems at 60,000 miles conduct a full replacement at 90,000 miles.

PRODUCT RESOURCES

Manuals, Guides & Tech Tips