Gates Taper-Lock bushings are used to mount pulleys, sprockets and sheaves on shafts. The durable stainless steel construction is ideal for food and beverage applications or where non-corrosive sprockets are needed to prevent rust.
Part # | SS 1108 1.1/16 |
---|---|
Product # | 78690010 |
Description | SS 1108 1.1/16 BUSH |
UPC | 072053814422 |
Key Way Size (mm) | 6 X 3 |
Markets/Applications | Stainless steel bushings are ideal for the food and beverage market or where non-corrosive sprockets are needed to prevent rust. |
---|
Material | Stainless Steel |
---|
Trademarks | Taper-Lock® is a Registered Trademark of Reliance Electric. |
---|
Notes | Details shown which do not affect drive function or overall weight may be changed without notification. SS is used to signify Stainless Steel. |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.2 |
Your Taper-Lock bushing comes pre-bored and keyed to exactly match your system's shaft and keyway diameters, with an outside taper to match the pulley, sprocket, or coupling bore. Once you insert the screws, the tapers will tighten to ensure a secure, durable bushing fit to the power transmission drive shaft.
As leaders in industrial material science, we know the right metals for your applications. With temperature resistance that ranges from high heat to below freezing, an exceptional strength-to-weight advantage, easy-to-clean material construction, and durable corrosion resistance, stainless steel bushings are an effective choice in a range of high-torque applications.