View All Stainless Steel Taper-Lock Bushings

SS 1108 16MM BUSH

Product # 78690401

Gates Taper-Lock bushings are used to mount pulleys, sprockets and sheaves on shafts. The durable stainless steel construction is ideal for food and beverage applications or where non-corrosive sprockets are needed to prevent rust.

  • Bushings are made to precise tolerances
  • Provides excellent clamping force for secure shaft connection
  • Available in popular and standard bore sizes
  • Stainless steel bushings are corrosion resistant, preventing rust buildup to increase product life
  • Product Details
    Part # SS 1108 16MM  /  SS110816MM
    Product # 78690401
    Description SS 1108 16MM BUSH
    UPC 072053876536
    Bore 16 mm
  • Belt / Sprocket Specifications
    Key Way Size (mm) 5 X 2.3
  • Notes
    Belt Notes SS is used to signify Stainless Steel (type 302-304).
  • Application
    Markets/Applications Stainless steel bushings are ideal for the food and beverage market or where non-corrosive sprockets are needed to prevent rust.
  • International Standards
    Trademarks Taper-Lock® is a Registered Trademark of Reliance Electric.
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 0.3

Trust Taper-Lock

Your Taper-Lock bushing comes pre-bored and keyed to exactly match your system's shaft and keyway diameters, with an outside taper to match the pulley, sprocket, or coupling bore. Once you insert the screws, the tapers will tighten to ensure a secure, durable bushing fit to the power transmission drive shaft.

The Strength of Stainless Steel.

As leaders in industrial material science, we know the right metals for your applications. With temperature resistance that ranges from high heat to below freezing, an exceptional strength-to-weight advantage, easy-to-clean material construction, and durable corrosion resistance, stainless steel bushings are an effective choice in a range of high-torque applications.