Racing, Performance, Muscle. The only belt in the industry specifically designed for high-output and forced induction engines. Specially-engineered to deliver maximum boost and performance, these belts feature the most advanced technology.
Part # | K040300RPM |
---|---|
Product # | 855294300 |
Description | K040300RPM RACING MICRO-V |
UPC | 770075671787 |
Section | MXL |
Color | Black |
---|
Customer Pack | 72 |
---|---|
Weight (lbs.) | 0.1 |
If your customers are serious about winning, offer them RPM® belts from Gates. Specially-engineered to deliver optimum boost from forced induction engines, these belts feature the most advanced technology to reduce heat, noise, vibration, and belt slip for increased durability, improved power transmission and unsurpassed boost.