The product images shown are Illustrative only and may not be an exact representation of the product.

Metric Micro-V® Belts

Gates® Metric Micro-V® Belts are specially designed to meet the needs of unique applications or problematic drives.  Designed for small diameter pulleys, backside idlers, and for use with (or without) automatic tensioners.

  • Special belt construction eliminates belt noise, reduces tension loss, and solves problem drive applications
  • Utilizes advanced materials like Aramid Fiber found in bullet-proof vests and crack and heat-resistant EPDM
  • Unique form grinding of each individual belt assures precise dimensional control
  • Meets or exceeds all specifications from the Original Equipment Manufacturer
  • Meets or exceeds SAE J1459, SAE J2432, and SAE J1596 specifications

All Parts

1-10 of 10 Items
Part # Product # Description Section Num. Ribs Out. Circ. (in) Out. Circ. (mm) Eff. Len. (in) Eff. Len. (mm)
6PK1190 85190007 6PK1190 SERPENTINE BELT K 6 46.85 1190 46.85 1190
6PK1660 85190016 6PK1660 SERPENTINE BELT K 6 65.52 1660 65.52 1660
6PK1856 85190015 6PK1856 SERPENTINE BELT K 6 73.04 1856 73.04 1856
6PK1880 85190018 6PK1880 SERPENTINE BELT K 6 73.9 1877 73.9 1877
6PK1882 85190014 6PK1882 SERPENTINE BELT K 6 73.9 1882 73.9 1882
6PK1890 85190017 6PK1890 SERPENTINE BELT K 6 74.41 1890 74.41 1890
6PK2090 85190019 6PK2090 SERPENTINE BELT K 6 82.33 2090 82.283 2090
7PK1930 85190008 7PK1930 SERPENTINE BELT K 7 75.98 1930 75.98 1930
7PK2164 85190010 7PK2164 SERPENTINE BELT K 7 85.13 2164 85.13 2164
7PK2217 85190009 7PK2217 SERPENTINE BELT K 7 87.28 2217 87.28 2217
1-10 of 10 Items

PRODUCT RESOURCES

Software and Mobile Apps