For replacing original equipment belts on serpentine drives that require a higher degree of efficiency when transmitting power. Designed for small diameter pulleys and for use with or without automatic tensioners.
Part # | DK050610 |
---|---|
Product # | 85501011 |
Description | DK050610 DBL SIDED MICRO-V BELT |
UPC | 770075171843 |
Effective Length (in) | 61.01 |
Effective Length (mm) | 1550 |
Outside Circumference (in) | 62.125 |
Outside Circumference (mm) | 1579 |
Number of Ribs | 5 |
Section | K |
Top Width (in) | 0.667 |
Top Width (mm) | 17 |
Customer Pack | 60 |
---|---|
Weight (lbs.) | 0.4 |