Gates, the leader in automotive Serpentine belt drive systems, collaborates with OE manufacturers globally to continually evolve the performance and durability of belt drives. Certain vehicle engines require specific belt constructions, such as aramid tensile cord, to provide long belt life, and eliminate noise and vibration that are inherent on these drives. Utilizing this same technology for the Aftermarket, Gates offers Aramid cord belt for specified vehicles. This construction matches the OEM to assure a quiet and smooth functioning belt, with the same performance and durability as the OEM part. For guaranteed OE performance, use Gates Micro-V Aramid Serpentine Belts.
Part # | K060711A |
---|---|
Product # | 86260034 |
Description | K060711A MICRO-V AT BELT |
UPC | 770075734864 |
Effective Length (in) | 71.18 |
Effective Length (mm) | 1808 |
Outside Circumference (in) | 71.75 |
Outside Circumference (mm) | 1822 |
Number of Ribs | 6 |
Section | K |
Top Width (in) | 0.807 |
Top Width (mm) | 20 |
Customer Pack | 49 |
---|---|
Weight (lbs.) | 0.35 |