Auto J-Section Micro-V Belts are precision engineered by Gates. Designed for vehicles utilizing a special J-Section Micro-V belt as opposed to the standard Automotive K-Section.
Part # | 2PJ836 |
---|---|
Product # | 85520002 |
Description | 2PJ836 MICRO-V AT BELT |
UPC | 770075259282 |
Effective Length (in) | 32.91 |
Effective Length (mm) | 836 |
Outside Circumference (in) | 33.31 |
Outside Circumference (mm) | 846 |
Number of Ribs | 2 |
Section | J |
Top Width (in) | 0.18 |
Top Width (mm) | 4.7 |
Customer Pack | 999 |
---|---|
Weight (lbs.) | 0.027 |