The product images shown are Illustrative only and may not be an exact representation of the product.
View All Appliance Micro-V® Belts

6698 SPECIAL APPL BELT

Product # 89036698

Specially designed to replace original equipment belts on laundry equipment or low horsepower applications requiring V-Ribbed belts.

  • Increased flexibility and reduced heat buildup permit extra high speeds on smaller diameter sheaves.
  • These belts are highly resistant to oil, heat and other adverse conditions and are energy efficient.
  • The truncated belt designed with fiber-reinforced ribs offers up to 80% higher horsepower capacity than RMA standards.
  • Product Details
    Part # 6698
    Product # 89036698
    Description 6698 SPECIAL APPL BELT
    UPC 072053024203
    Category Industrial 60 Degree M Section V-Belts
    Effective Length (in) 48.03
    Effective Length (mm) 1220
    Notched false
    Outside Circumference (in) 48.03
    Outside Circumference (mm) 1220
    Section 7M
    Top Width (in) 0.28
    Top Width (mm) 7
    Angle 60
  • Application
    Application Type Appliance
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 0.07