Specially designed to replace original equipment belts on laundry equipment or low horsepower applications requiring V-Ribbed belts.
Part # | J060293 |
---|---|
Product # | 82706381 |
Description | J060293 APPL MICRO-V |
UPC | 072053010305 |
Effective Length (in) | 29.3 |
Effective Length (mm) | 744 |
Outside Circumference (in) | 29.75 |
Outside Circumference (mm) | 755 |
Number of Ribs | 6 |
Section | J |
Top Width (in) | 0.5625 |
Top Width (mm) | 14 |
Customer Pack | 200 |
---|---|
Weight (lbs.) | 0.1 |