Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All RPM® Timing Belts

    T131RB RACING TIMING BELT

    Product # 85952131

    No other belts protect your engine while delivering powerfully high performance like Gates Racing, Performance, Muscle (RPM) Timing Belts. Gates RPM Timing Belts are incredibly strong and extremely heat resistant, engineered to take on high speeds and rapid accelerations. Constructed of HNBR elastomeric composites, Gates RPM Timing Belts are as much as 300% stronger than stock belts and deliver up to three times the heat resistance. You can count on RPM to hold up to the rigors of high horsepower required for interference engines.

    • Superior construction provides up to three times the heat resistance, wear resistance, and performance.
    • Belt tooth jacket is reinforced with high-performance nylon material to minimize wear.
    • High-strength tensile cords withstand higher horsepower, for timing belts that can hold up with interference engines.
    • Specially formulated HSN rubber compound to improve strength and resist degradation due to contact with engine fluids.

    • Product Details
      Part # T131RB
      Product # 85952131
      Description T131RB RACING TIMING BELT
      UPC 770075601364
      Pitch Length (in) 41.1
      Pitch (in) .324
      Pitch (mm) 8.22
      Section L
      Number of Teeth 127
      Top Width (mm) 25
      Length (mm) 1044