View All Multi-Auto Hose Reel

91068 MULTI -AUTO HOSE REEL 3/8" X 50' HOSE

Product # 70081068

Make your work easier with a Gates® Retractable Air Hose Reel.

  • Fully enclosed automatic reel stops or rewinds the hose at any point
  • Gradual return
  • Automated return feature which lays the hose flat within the enclosure
  • 50' of the popular 3/8' Hybrid airs hose
  • Product Details
    Part # 91068
    Product # 70081068
    Description 91068 MULTI -AUTO HOSE REEL 3/8" X 50' HOSE
    UPC 072053538809
  • Construction
    Material Plastic
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 16.9
    Contents Reel, Air Hose