The product images shown are Illustrative only and may not be an exact representation of the product.

Gates Hybrid Air Hose

Gates hybrid polymer air hose combines flexibility and strength together, making it the best hose for air service applications.

  • Easy coiling after use.
  • Fittings and Ferrules are 100% Brass.
  • Fittings - heavy-duty PVC bend restrictors on both ends.
  • High abrasion and chemical resistance.
  • Kink-resistant, even under pressure
  • Lightweight, extremely flexible construction.
  • Superior bend radius.
  • Zero memory, allowing it to lay-flat.

All Parts

1-10 of 15 Items
Part # Product # Description Max W.P. (psi) Max W.P. (bar) Hose I.D. (in) Hose I.D. (mm) Hose O.D. (in) Hose O.D. (mm) Vac. (inHg) MBR (in) Wt. Per ft Len. (ft)
27568 77464010 27568 1/4" X 25 FT HYBRID AIR HOSE .25 6 2.2
27569 77464011 27569 1/4" X 50 FT HYBRID AIR HOSE .25 6 4
27570 77464012 27570 3/8" X 25 FT HYBRID AIR HOSE .375 10 2.9
27571 77464013 27571 3/8" X 50 FT HYBRID AIR HOSE .375 10 5.2
27571B 77468001 27571B 3/8" X 50 FT HYBRID AIR BOX DISPLAY 283.8
27571H 77468002 27571H 3/8" X 50 FT HYBRID AIR HALF DISPLAY 193.6
27572 77464014 27572 1/2" X 25 FT HYBRID AIR HOSE .5 13 4.1
27573 77464015 27573 1/2" X 50 FT HYBRID AIR HOSE .5 13 7.3
27580 77468003 27580 3/8" X 2 FT HYBRID WHIP HOSE .375 10 0.42
27582 77468004 27582 3/8" X 4 FT HYBRID WHIP HOSE .375 10 0.68
1-10 of 15 Items