The product images shown are Illustrative only and may not be an exact representation of the product.

Ring Retained Turbocharger Reducer Hose

Turbocharger Reducer Hose features silicone coated meta-aramid fabric with stainless steel pressure retention rings where applicable.Meta-aramid reinforcement provides flexibility and strength for long life in demanding high temperature applications.High quality silicone cover provides superior service life and excellent heat resistance - up to 500 Deg. F (260 Deg. C).

  • Meta-aramid reinforcement provides flexibility and strength for long life in demanding high temperature applications.
  • High quality silicone cover provides superior service life and excellent heat resistance - up to 500 Deg. F (260 Deg. C).

All Parts

1-7 of 7 Items
Part # Product # Description Max W.P. (psi) Max W.P. (bar) Hose I.D. (in) Hose I.D. (mm) Hose O.D. (in) Hose O.D. (mm) Vac. (inHg) MBR (in) Wt. Per ft Len. (ft)
26315 41771046 26315 TURBOCHARGER HOSE GATR 2.5 64 0.2875
26317 41771049 26317 TURBOCHRG HOSE GATR 2.5 63.5 0.31
26318 41771050 26318 TURBOCHRG HOSE GATR 3 76.2 0.56
26319 41771051 26319 TURBOCHRG HOSE GATR 3 76.2 0.68
26320 41771052 26320 TURBOCHRG HOSE GATR 3.5 88.9 0.74
26321 41771053 26321 TURBOCHRG HOSE GATR 4 101.6 0.75
26322 41771054 26322 TURBOCHRG HOSE GATR 4 101.6 0.96
1-7 of 7 Items