The product images shown are Illustrative only and may not be an exact representation of the product.

Molded Turbocharger Hoses

Gates OE-exact Molded Turbocharger Hoses are designed for reliable engine connections. Our turbocharger hoses feature a multi-layered construction with inner aramid reinforcement for maximum durability and strength, with a high-quality silicone cover that's engineered to resist oil permeation, environmental contaminants, and high-temperature under-hood conditions.

  • Used for Hot and Cold side charge air cooler applications
  • Specially formulated fluorelastomer liner prevents oil permeation
  • Absorbs and isolates vibrations and shock
  • Meets or exceeds OE standards in fit, form, and function
  • Made in the USA

All Parts

1-10 of 52 Items
Part # Product # Description Max W.P. (psi) Max W.P. (bar) Hose I.D. (in) Hose I.D. (mm) Hose O.D. (in) Hose O.D. (mm) Vac. (inHg) MBR (in) Wt. Per ft Len. (ft)
26205 41774005 26205 TURBOCHARGER HOSE GATR 1.35 34 0.49
26206 41774006 26206 TURBOCHARGER HOSE GATR 2.312 59 0.16
26207 41774015 26207 TURBOCHARGER HOSE GATR 1.35 34 0.46
26208 41774012 26208 TURBOCHARGER HOSE GATR 1.87 47 0.51
26209 41774013 26209 TURBOCHARGER HOSE GATR 1.92 49 1.1
26210 41774014 26210 TURBOCHARGER HOSE GATR 2.468 63 1.14
26211 41774011 26211 TURBOCHARGER HOSE GATR 2 51 0.52
26214 41771000 26214 TURBOCHARGER HOSE GATR 1.7 43 0.58
26215 41771100 26215 TURBOCHARGER HOSE GATR 1.96 50 0.61
26225 41771110 26225 TURBOCHARGER HOSE GATR 1.91 49 0.22
1-10 of 52 Items

Turn Up the Power with Turbocharger.

With turbochargers increasing in OE vehicles worldwide, Gates saw an opportunity to bring that same exceptional quality and power to the automotive aftermarket. Vehicle turbocharger hoses and system components are designed to deliver more horsepower with a compact, lightweight, and energy-efficient construction that keeps your engine running at an unmatched fuel economy.

O-E Molded

For a secure fit to virtually every vehicle on the road today, Gates precision-manufactures our molded engine hoses with exclusively-developed factory processes to ensure compatibility and exceptional performance to vehicle manufacturer specifications.