Get the maximum service life out of your emission hose by using Gates solutions, constructed from strong, high-quality materials. Our OE Exact Crankcase Ventilation and Emission hose direct replacement hoses ensure an exact fit and easy installation while effectively restoring the emission system to desired operation and performance levels. This replacement hose effectively restores the emission system to proper operation and performance.
Part # | EMH154 |
---|---|
Product # | 74711154 |
Description | EMH154 EMISSION CONTROL HOSE GATES |
UPC | 770075624653 |
Number of Branches | 0 |
PCV Valve | false |
Protective Sleeve | true |
Centerline Length (in) | 18 |
Centerline Length (mm) | 457 |
Hose Inside Diameter (in). | 0.58 |
Hose Inside Diameter (mm) | 15 |
Temperature Range | -40°F to +275°F (-40°C to +135°C). |
Customer Pack | 999 |
---|---|
Weight (lbs.) | 0.22 |
Direct replacement hoses have two essential benefits: Ease of installation and knowing the replacement part will fit perfectly into your existing application. This means you or your employees will experience less machine downtime while you replace the part.
Our long-standing partnerships with automotive OEMs on production vehicles enable us to produce aftermarket parts of superior quality, durability, and performance. That experience goes into every Gates aftermarket automotive adapter, bringing a range of solutions for virtually every fluid power component.