View All Emission Hose

EMH126 EMISSION CONTROL HOSE GATES

Product # 74711126

Get the maximum service life out of your emission hose by using Gates solutions, constructed from strong, high-quality materials. Our OE Exact Crankcase Ventilation and Emission hose direct replacement hoses ensure an exact fit and easy installation while effectively restoring the emission system to desired operation and performance levels. This replacement hose effectively restores the emission system to proper operation and performance.

  • Direct replacement ensures exact fit and easy installation
  • Meets SAE J30R7 specifications
  • Resistant to fuel vapors and oil
  • Product Details
    Part # EMH126
    Product # 74711126
    Description EMH126 EMISSION CONTROL HOSE GATES
    UPC 770075615408
    Hose I.D. (in) .75
    Hose I.D. (mm) 19
    Wt. Per ft 0.08
  • Product Attributes
    Number of Branches 0
    PCV Valve No
    Protective Sleeve No
  • Specifications
    Centerline Length (in) 3.75
    Centerline Length (mm) 95
    Inside Diameter 2 (in) .81
    Inside Diameter 2 (mm) 21
  • Temperature
    Temperature Range -40°F to +275°F (-40°C to +135°C).
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 0.08
  • Fits models

Full Steam Ahead.

Direct replacement hoses have two essential benefits: Ease of installation and knowing the replacement part will fit perfectly into your existing application. This means you or your employees will experience less machine downtime while you replace the part.

OE Quality for the Aftermarket.

Our long-standing partnerships with automotive OEMs on production vehicles enable us to produce aftermarket parts of superior quality, durability, and performance. That experience goes into every Gates aftermarket automotive adapter, bringing a range of solutions for virtually every fluid power component.