Specifically designed for air cleaner-to-engine connections and other ducting applications.
Part # | 23106 |
---|---|
Product # | 77361027 |
Description | 23106 6" X 5-1/2" X 6" AIR VENT HOSE |
UPC | 072053028829 |
Ribbed | false |
Centerline Length (in) | 6 |
Centerline Length (mm) | 152 |
Hose Inside Diameter (in). | 6 |
Hose Inside Diameter (mm) | 152 |
Inside Diameter 2 (in) | 5.5 |
Inside Diameter 2 (mm) | 140 |
Temperature Range | -40°F to +225°F |
type | Reducer Hump |
Customer Pack | 1 |
---|---|
Weight (lbs.) | 1.69 |