Air Vent Hose

Specifically designed for air cleaner-to-engine connections and other ducting applications.

  • Also know as AV Series Air Vent Hose.
  • Available in pre-formed Hump, Straight and Curved configurations.
  • Heat and oil-resistant.

All Parts

1-10 of 21 Items
Part # Product # Description Max W.P. (psi) Max W.P. (bar) Hose I.D. (in) Hose I.D. (mm) Hose O.D. (in) Hose O.D. (mm) Vac. (inHg) MBR (in) Wt. Per ft Len. (ft)
23002 31771005 23002 AIR VENT HOSE 4 102 0.99
23004 31771007 23004 AIR VENT HOSE 5 127 1.42
23005 31771006 23005 AIR VENT HOSE 5.5 140 1.54
23006 31771008 23006 6" X 5" AIR VENT HOSE 6 152 1.49
23100 77361041 23100 AIR VENT HOSE 3.5 89 0.8
23101 77361042 23101 4" X3" X 5-1/4" AIR VENT HOSE 4 102 0.8
23106 77361027 23106 6" X 5-1/2" X 6" AIR VENT HOSE 6 152 1.69
23107 77361030 23107 7" X 6" X 5" AIR VENT HOSE 7 178 1.92
23201 77361050 23201 3" X 5-1/4"X 90DEG AIR VENT 3 76 1.2
23202 77361051 23202 3-1/2" X 5-1/2"X 45DEG AIR VENT 3.5 89 0.8
1-10 of 21 Items