The product images shown are Illustrative only and may not be an exact representation of the product.

OE Type Thermostats

Gates only partners with prime OE thermostat manufacturers to provide OE Exact or OE Type construction.

  • Map Controlled - Bolt-on solution with included sensor that links to the engine control unit.
  • Same easy installation as standard ITH.
  • Allows ECU to regulate engine temperatures.
  • Provides adaptive, on-demand engine cooling.
  • Lowers emissions and fuel consumption.
  • OE-exact designed for customers that demand the exact OEM thermostat as a replacement product.
  • OE Type - Quality controlled factory calibration assures accuracy of opening and closing, regardless of pressure changes.
  • Matches the OEM product fit, function and design.
  • Features including jiggle pins and check valves for air venting, seals, and gaskets make these thermostats equivalent to the original equipment parts.
  • Easy, one step fit and installation with no special tools required.
  • Category-leading vehicle coverage.

All Parts

1-10 of 171 Items
Part # Product # Description Type Jiggle Pin Temperature Flange Diameter Height From Flange Depth From Flange Design
33006 74125506 33006 THERMOSTAT OE Type Thermostat false 160 Fahrenheit 2.13 in 0.85 in 0.75 in Reverse Poppet
33008 74125508 33008 THERMOSTAT OE Type Thermostat false 180 Fahrenheit 2.13 in 0.85 in 0.75 in Reverse Poppet
33009 74125509 33009 THERMOSTAT OE Type Thermostat false 195 Fahrenheit 2.13 in 0.84 in 0.75 in Reverse Poppet
33010 74125581 33010 THERMOSTAT OE Type Thermostat false 205 Fahrenheit 2.12 in 0.79 in 0.78 in Reverse Poppet
33019 74125601 33019 THERMOSTAT OE Type Thermostat false 195 Fahrenheit 2.12 in 0.75 in 1.45 in Bottom By-Pass
33026 74125526 33026 THERMOSTAT OE Type Thermostat false 160 Fahrenheit 2.12 in 0.79 in 0.8 in Reverse Poppet
33028 74125528 33028 THERMOSTAT OE Type Thermostat false 180 Fahrenheit 2.12 in 0.84 in 0.74 in Reverse Poppet
33029 74125604 33029 THERMOSTAT OE Type Thermostat false 188 Fahrenheit 2.12 in 0.7 in 1.59 in Bottom By-Pass
33036 74125536 33036 THERMOSTAT OE Type Thermostat false 160 Fahrenheit 2.49 in 0.85 in 0.75 in Reverse Poppet
33038 74125538 33038 THERMOSTAT OE Type Thermostat false 180 Fahrenheit 2.49 in 0.79 in 0.8 in Reverse Poppet
1-10 of 171 Items

Optimal Engine Performance Starts with Precise Engine Cooling.

Gates® OE thermostats provide a precise fit to help prevent leakage and premature cooling, with a temperature-sensitive heat motor that's engineered for precise engine cooling.

Gates brings OE to the Aftermarket.

Gates® engineers our automotive aftermarket parts in partnership with the top automotive OEMs around the world, so you can trust premium-grade automotive parts with exceptional fit, function, and performance that covers virtually every vehicle on the road today.

PRODUCT RESOURCES

Manuals, Guides & Tech Tips