Gaskets: Cuts installation time in half. Adhesive-backed gasket material helps prevent breaking of water outlet. Gasket cement is not needed. Approved for Marine Applications. Self-adhesive backing holds thermostat in place while water outlet is being installed. Rubber thermostat seals also available. Seals: Fits securely around thermostat valve to prevent leakage. Approved for Marine Applications. Corrosion-resistant steel construction. Specially constructed to assure accurate fit.
Part # | 33631 |
---|---|
Product # | 74135920 |
Description | 33631 GASKET/SEAL |
UPC | 072053025156 |
Hole Diameter (in) | 1.69 |
Jiggle Pin | false |
Customer Pack | 10 |
---|---|
Weight (lbs.) | 0.011 |