The product images shown are Illustrative only and may not be an exact representation of the product.

OE Type Radiator Caps

All Gates radiator pressure caps are constructed of corrosion-resistant, heavy-gauge metal. This ensures long service life and accurate control of pressure.

  • Wide range of applications covering all makes and models.
  • Manufactured to meet or exceed OEM specifications in function, form & fit.
  • Engineered for precise pressure control.
  • Meets or exceeds environmental regulatory standards to reduce air pollution.

All Parts

1-10 of 58 Items
Part # Product # Description Type Cam Type Locking Venting Shell Diameter Neck Diameter Cap Depth
31306 74100006 31306 RADIATOR CAP Standard Cap false 2.33 in 1.41 in
31312 74100220 31312 RADIATOR CAP Coolant Recovery Tank Cap false 1.91 in 0.97 in
31313 74100221 31313 RADIATOR CAP Thermostat Housing Cap false 2.86 in 0.39 in
31328 74100063 31328 RADIATOR CAP Threaded Coolant Bottle Cap false 3.11 in 1.44 in
31329 74100065 31329 RADIATOR CAP Threaded Coolant Bottle Cap false 2.98 in 1.09 in
31330 74100066 31330 RADIATOR CAP Threaded Coolant Bottle Cap false 2.94 in 0.72 in
31331 74100069 31331 RADIATOR CAP Threaded Coolant Bottle Cap false 2.61 in 1.88 in
31332 74100099 31332 RADIATOR CAP Threaded Coolant Bottle Cap false 2.61 in 1.88 in
31333 74100202 31333 RADIATOR CAP Mini Cap false 2.59 in 1.06 in
31335 74100203 31335 RADIATOR CAP Threaded Coolant Bottle Cap false 2.27 in 1 in
1-10 of 58 Items

Caps that do more than just close.

Radiator caps do more than just fill the vehicle radiator opening. They ensure optimal system pressure at all times during operation by allowing air to escape in case of overpressure, while preventing blowout. Therefore, they are one of the smallest but most important parts in keeping vehicle cooling systems operating efficiently.

Gates brings OE to the Aftermarket.

Gates engineers our automotive aftermarket parts in partnership with the top automotive OEMs around the world, so you can trust premium-grade automotive parts with exceptional fit, function and performance, and a durable component construction that's built to last.