View All OE Equivalent Fuel Caps

31321 OE EQUIVALENT FUEL CAPS

Product # 74100365

Rugged, heavy-duty construction that's engineered to meet or exceed OEM specifications.

  • Caps fit both shallow and deep cam filler necks - vented, non-vented and vented anti-surge.
  • Three cap configurations are available for most popular applications.
  • All Gates fuel caps are engineered for easy installation
  • Comes with two keys. Keyed-alike caps available on special order.
  • Product Details
    Part # 31321
    Product # 74100365
    Description 31321 OE EQUIVALENT FUEL CAPS
    UPC 770075624271
    Type OE Equivalent Fuel Cap
    Cam Type Quick-On
    Locking false
    Venting Thermal Relief
    Shell Diameter 4.125 in
    Neck Diameter 3.4375 in
    Cap Depth 1.5 in
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 1.08
  • Fits models

Gates® brings OE to the Aftermarket.

Gates® engineers our automotive aftermarket parts in partnership with the top automotive OEMs around the world, so you can trust premium-grade automotive parts with exceptional fit, function, and performance and a durable component construction that's built to last. OEM-caliber fuel caps are rich in features that keep the fuel system operating properly and safely.

Efficiency. Engineered.

Replacing your old, missing, or leaky fuel cap with a Gates® solution will give your vehicles better fuel efficiency due to less gas evaporation, and are engineered for safety and long-term reliability to help reduce your vehicle emissions.