Rugged, heavy-duty construction that's engineered to meet or exceed OEM specifications.
Part # | 31841 |
---|---|
Product # | 74100298 |
Description | 31841 FUEL CAP |
UPC | 072053497328 |
Neck Diameter (in) | 1.56 |
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.2 |
Gates® engineers our automotive aftermarket parts in partnership with the top automotive OEMs around the world, so you can trust premium-grade automotive parts with exceptional fit, function, and performance and a durable component construction that's built to last. OEM-caliber fuel caps are rich in features that keep the fuel system operating properly and safely.
Replacing your old, missing, or leaky fuel cap with a Gates® solution will give your vehicles better fuel efficiency due to less gas evaporation, and are engineered for safety and long-term reliability to help reduce your vehicle emissions.