Rugged, heavy-duty construction. Meet or exceed OEM specifications. Caps fit both shallow and deep cam filler necks - vented, non-vented and vented anti-surge. Three configurations available for most popular applications.
Part # | 31653 |
---|---|
Product # | 74100471 |
Description | 31653 LOCKING FUEL CAP |
UPC | 072053020700 |
Neck Diameter (in) | 1.38 |
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.61 |