View All Coolant Outlets

CO34796 COOLANT OUTLET GATR

Product # 74129170

Gates® Coolant Outlets far exceed expected industry standards. Designed and manufactured to have a more perfect fit, our Coolant Outlets save you money by lasting longer, requiring less maintenance, and using durable materials. Gates Coolant Outlets were designed to have a simple installation and more economical repairs. Look to Gates for superior quality Coolant Outlet solutions with OE exact fitment.

  • Welding process guarantees consistent, long-lasting performance
  • Improved seal provides leak-free design
  • All-in-one and simple bolt-on solutions
  • One-step, simple installation
  • No special tools required
  • Product Details
    Part # CO34796
    Product # 74129170
    Description CO34796 COOLANT OUTLET GATR
    UPC 770075726357
    Type Coolant Outlet
    Jiggle Pin false
  • Construction
    Material Plastic
  • Product Attributes
    By-Pass Holes No
    Number of Bolt Holes 2
    Number of Gaskets 0
    Number of Seals 0
  • Specifications
    Outlet 1 Inside Diameter (in) 1.22
    Outlet 1 Outside Diameter (in) 1.386
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 0.14
    Contents Coolant Outlet
  • Fits models

Welded For Life.

Gates® Coolant Outlets are assembled with a superior weld and fit, resulting in longer-lasting operation and lifetime.

Get the Full Line.

The Gates® Coolant Outlet is comprised of necessary parts for the coolant system: Thermostat Housing Assembly, Water Outlet, Thermostat Cover, Coolant Air Bleeder Housing, Coolant Hose Flange, and Thermostat Housing