Products
  • Products
  • Content

    POLY CHAIN®:
    THE MOST ADVANCED BELT IN THE WORLD

    Quiet, lightweight, and clean-running, the hard-wearing Gates® Poly Chain family is renowned for its extraordinary strength and load-carrying capacity. Incorporating either aramid or Gates patented carbon fiber tensile cords for minimal stretch, Poly Chain belts have a curvilinear tooth profile that increases shear strength. A nonslip nylon tooth facing reduces friction and eliminates the need for lubrication.

     

    EXPLORE POLY CHAIN BELT TECHNOLOGY

    POLY CHAIN GT CARBON™ 

    Designed to handle longer center distances at high load-carrying capacities, Gates Poly Chain GT Carbon synchronous belts deliver outstanding performance and excellent savings across a range of applications. Carbon fiber tensile cords provide increased horsepower and compactness. The durable polyurethane construction resists chemicals, oil, and abrasion for a long-lasting, maintenance-free system. 

     

    POLY CHAIN GT CARBON BELTS 

    POWERGRIPGT4

    The latest in industrial rubber synchronous technology from Gates, PowerGrip GT4 is the ethylene elastomer high-torque belt that drives the highest power-carrying capacity of any belt in its class. It elevates efficiency in narrower drives. And with no lubrication or re-tensioning necessary, there’s no need for maintenance — improving your uptime and productivity. 

     

    POWERGRIP GT4 BELTS

    POWERGRIP GT2 TWIN POWER

    Gates PowerGrip GT2 Twin Power belts are double-sided, transmitting 100% of the maximum rated load from either side, and enabling synchronisation from both drive surfaces. The large tooth profile increases performance capacity, handles high speeds, and withstands extreme temperatures from -22°F to 212°F (-30°C to 100°C).

     

    POWERGRIP GT2 TWIN POWER BELTS 

    CONNECT WITH OUR EXPERTS

    Learn how the revolutionary Gates synchronous belt drive system can benefit you. If you have an application in mind, a challenge to solve, or simply a question to ask, our team is ready to help now.

     

    TALK WITH AN EXPERT

    UNCHAIN YOUR POTENTIAL WITH GATES HIGH-PERFORMANCE SYNCHRONOUS BELTS

    Watch a 3/4 inch belt lift an 8,800lb skid steer. Gates + materials science + process engineering = innovative solutions, even in the most demanding conditions.

    INDUSTRIAL SYNCHRONOUS BELTS APPLICATIONS

    THE BEST CHOICE FOR INDUSTRIAL AND OFF-HIGHWAY

    Gates synchronous belt drive solutions are moving industry forward. See how we can help your business get ahead — and stay ahead.

    FEATURED RESOURCES

    Design Power™ for customized power transmission drive designs.

    DESIGN POWER™ 

    Available for desktop and mobile, Gates Design Power equips you with free access to our digital innovation toolkit, including Design Flex Pro™, so you can engineer and optimize the next generation of belt drive systems.

    Two power transmission belts in black made of rubber.

    CHAIN TO BELT SOLUTIONS

    Say goodbye to roller chain and say hello to the next generation of power transmission. Discover how the superior performance of Gates belt solutions can help you level up the potential of your business. With our energy-and cost-savings calculators, you can quickly see how to maximize efficiency and reduce your operational costs.

    Close-up of Gates belt tensioner with pulley wheels and a drive belt.

    POWERGRIP TENSION CALCULATOR

    Improve your PowerGrip belt system efficiency with this quick and easy online tool. Calculate your Gates belt drive tension to determine the proper force, center and deflection distances, and more.

    Contact our team of industry experts and application engineers to learn more about Gates industrial synchronous belts today.