Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All 350C Sonic Tension Meter

    350C SONIC TENSION METER

    Product# # 74200350

    Do you need to establish a specific drive belt tension for your applications? Reach for the Gates 350C Sonic Tension Meter to quickly and precisely determine the tension of your belt installations. Compatible with V-belts, V-ribbed belts and synchronous belts, the device analyzes sound waves from the belt through the sensor and delivers an accurate tension measurement. Correct tensioning is essential for the optimum performance and reliability of your belt drives. The correct belt pretension data can be determined by using Gates Design Power™ drive design software.

    • WARNING: Gates Sonic Tension Meter should not be used in explosive risk areas.
    • Suited for multi-ribbed, V- and synchronous belts
    • Measuring accuracy: +/- 1%.
    • Auto shutdown after 5 min. of inactivity.
    • Noise canceling microphone for improved accuracy
    • OLED screen with optimized resolution.
    • 3 frequency ranges: LOW (10-50Hz), STANDARD (10-1000 Hz) and HIGH (900-5000 Hz).