Gates innovative Water Hose featuring premium hybrid polymer material for extreme flexibility.
Part # | 27574 |
---|---|
Product # | 77468006 |
Description | 27574 5/8" X 50 FT HYBRID WATER HOSE |
UPC | 072053341614 |
Coupling End Type | .75" GHT |
Coupling Thread Size | 11.5 |
Centerline Length (ft) | 50 |
Centerline Length (m) | 15.24 |
Inside Diameter (in) | .625 |
Inside Diameter (mm) | 16 |
type | Water Hose (Hybrid) |
Working Pressure (psi) | 150 |
Customer Pack | 1 |
---|---|
Weight (lbs.) | 7.9 |