Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All Clean Master® PW5000

    70845 3/8XRL 300FT CLEAN MASTER PW 2 WB 5000 BLACK

    Product # 46572407

    RECOMMENDED FOR: Hot and cold water high–pressure cleaning equipment used in commercial and industrial cleaning, food processing, sanitation, and car wash applications where heavy–duty service is required. Specially compounded cover to handle harsh environments.

    • For use with Gates MegaCrimp™ and Pro™ Series couplings. Reference the Hose Coupling Section of the Gates Industrial Hose, Coupling & Equipment Catalog.
    • Abrasion & ozone resistant.

    • Product Details
      Part # 70845 / 6PC5000 BLK REEL
      Product # 46572407
      Description 70845 3/8XRL 300FT CLEAN MASTER PW 2 WB 5000 BLACK
      UPC 072053474152
      Vacuum (In. Hg) 30
      Continuous Operating Temperature Range -40°F to +250°F
      Minimum Bend Radius (in) 2.5
      Minimum Bend Radius (mm) 64
      Hose Inside Diameter (in). 0.38
      Hose Inside Diameter (mm) 9.5
      Hose Outside Diameter (in) 0.74
      Hose Outside Diameter (mm) 16.3
      Inside Diameter (in) 0.38
      Inside Diameter (mm) 9.5
      Temperature Range -40°F to +250°F (-40°C to +121°C)
      Working Pressure (psi) 5000
      Outside Diameter (in) 0.74
      Outside Diameter (mm) 9.5