View All LP350 Power Crimp® Ferrules

12PCBHB1F XBULK

Product # 72660735

For Large ID propane hose

  • Sizes 3/4"-2" ferrules for LP350 hose only
  • Product Details
    Part # 12PCBHB1F XBULK  /  12PCBHB1FXBULK
    Product # 72660735
    Description 12PCBHB1F XBULK
    UPC 072053655865
  • Specifications
    Size (in) 3/4
  • Notes
    Caution Not recommended for residential, office buildings or as fuel line hose on compressed natural gas vehicles. Contact Denver Product Application (303) 744-5070 for inspection and assembly testing information.
    Couplings Note Select Ind Hose Coupling Reference Sheet link below for additional information.
    Hose Notes NOTE: These ferrules are to be used with LP350 hose only.
  • Application
    Recommended For Liquid or gaseous propane, butane or any combination of these two mixtures. Can be used for natural gas (not to exceed 50 psi) under certain conditions such as: open/outside areas and well ventilated factory buildings (if local building codes permit).
  • Construction
    Construction: Cover Type A (Chloroprene). Black. All sizes are perforated.
    Construction: Design Factor 5:1
    Construction: Reinforcement Braided, synthetic high tensile cord. 1 1/4" - 3". High tensile synthetic textile cord. 1/4" - 1".
    Construction: Tube Type A (Chloroprene). Black. 1 1/2" - 3". Type C (Nitrile). Black. 1/4" - 1 1/4".
  • Temperature
    Continuous Operating Temperature Range -40°F to +180°F
    Temperature Range -40°F to +180°F (-40°C to +82°C) continuous service. Warning: Do not convey LP Gas over +140°F (60°C).
  • International Standards
    Standards CAN/CGA-8.1-M86. NFPA 58, Section 8-3.5. Underwriters Laboratories Standard No. 21. (Applies to all sizes).
  • Packaging details
    Customer Pack 150
    Weight (lbs.) 0.21