The product images shown are Illustrative only and may not be an exact representation of the product.
View All LP350 Power Crimp® Ferrules

32PCBHB1FXBULK

Product # 72660733

For Large ID propane hose.

  • Sizes 3/4" - 2" ferrules for LP350 hose only.
  • Product Details
    Part # 32PCBHB1FXBULK
    Product # 72660733
    Description 32PCBHB1FXBULK
    UPC 072053655841
  • International Standards
    Standards CAN/CGA-8.1-M86. NFPA 58, Section 8-3.5. Underwriters Laboratories Standard No. 21. (Applies to all sizes).
  • Notes
    Notes NOTE: These ferrules are to be used with LP350 hose only.
    Recommended For Liquid or gaseous propane, butane or any combination of these two mixtures. Can be used for natural gas (not to exceed 50 psi) under certain conditions such as: open/outside areas and well ventilated factory buildings (if local building codes permit).
  • Packaging details
    Customer Pack 12
    Weight (lbs.) 1.72