RECOMMENDED FOR: Fuel Master™ XTreme™ is designed and engineered specifically for constant contact use in the transfer of alternative fuels such as bio–diesel, bio–diesel blends, ethanol and ethanol blends. It can also be used for constant contact use in the transfer of commercial gasolines, diesel fuels, oils and other petroleum products. It is ideal for tank truck, terminal loading and in–plant operations.
Part # | 2X100LONGHORNAFCORR / 2X100 LONGHORN AF CORR |
---|---|
Product # | 46881724 |
Description | 2X100FT FUEL MASTER XTREME 150SD CORRUGATED |
UPC | 770075412304 |
Vacuum (In. Hg) | 30 |
Continuous Operating Temperature Range | -30°F to +180°F |
Minimum Bend Radius (in) | 6 |
Minimum Bend Radius (mm) | 152 |
Hose Inside Diameter (in). | 2 |
Hose Inside Diameter (mm) | 50.8 |
Hose Outside Diameter (in) | 2.52 |
Hose Outside Diameter (mm) | 64 |
Inside Diameter (in) | 2 |
Inside Diameter (mm) | 50.8 |
Temperature Range | -30°F to +180°F (-34°C to +82°C) |
Working Pressure (psi) | 150 |
Outside Diameter (in) | 2.52 |
Outside Diameter (mm) | 50.8 |
Coupling Recommendation | 7 Combination Nipple. 26 Internal Expansion - Brass. 49 Industrial Quick-Connecting. 78 Crimp Sleeves. |
---|
Color | Black |
---|---|
Cover | Modified Nitrile - Type C2 |
Reinforcement | Multi-ply, synthetic textile, dual wire helix |
Tube | Nitrile - Type C |
Construction: Cover | Modified Nitrile - Type C2 |
Construction: Design Factor | 4:1 |
Construction: Reinforcement | Multi-ply, synthetic textile, dual wire helix |
Construction: Tube | Nitrile - Type C. Black. High oil resistance |
Standards: Cover | ARPM Class A |
---|---|
Standards: Tube | ARPM Class A |
Recommended For | Fuel Master® XTreme™ is designed and engineered specifically for constant contact use in the transfer of alternative fuels such as bio-diesel, bio-diesel blends, ethanol and ethanol blends. It can also be used for constant contact use in the transfer of commercial gasolines, diesel fuels, oils and other petroleum products. It is ideal for tank truck, terminal loading and in-plant operations. |
---|---|
Caution | Service life of transfer hoses can be extended by draining hoses after use. |
Couplings Note | Select Ind Hose Coupling Reference Sheet link below for additional information. |
Customer Pack | 100 |
---|---|
Weight (lbs.) | 0.59 |