The product images shown are Illustrative only and may not be an exact representation of the product.

Fuel Master® Delivery 200

Fuel Master Delivery hoses are used in the transferring of fuel oils, diesel fuel or commercial gasolines. For home and heavy-duty commercial service where an abrasion-resistant and non-marking cover is required.

  • Sizes-1"-1-3/4".
  • Working pressure-200#.
  • Tube: Type C (Nitrile). Black.
  • Reinforcement: High tensile synthetic textile cord.
  • Cover: Type C4 (Carboxylated Nitrile). Red. Abrasion-resistant and non-marking.

All Parts

1-10 of 17 Items
Part # Product # Description Max W.P. (psi) Max W.P. (bar) Hose I.D. (in) Hose I.D. (mm) Hose O.D. (in) Hose O.D. (mm) Vac. (inHg) MBR (in) Wt. Per ft Len. (ft)
1 3/8X150FT FUEL MASTER DELIVERY 200 32210420 1 3/8X150FT FUEL MASTER DELIVERY 200 200 13.8 1 3/8 34.9 1.87 47.5 10 10 0.86 150
11/2X100FUELOILDEL 32210422 1 1/2X100FT FUEL MASTER DELIVERY 200 200 13.8 1 1/2 38.1 2.08 52.8 10 12 0.95 100
11/2X125FUELOILDEL 32210423 1 1/2X125FT FUEL MASTER DELIVERY 200 200 13.8 1 1/2 38.1 2.08 52.8 10 12 0.95 125
11/2X150FUELOILDEL 32210424 1 1/2X150FT FUEL MASTER DELIVERY 200 200 13.8 1 1/2 38.1 2.08 52.8 10 12 0.95 150
11/2X175FUELOILDEL 32210425 1 1/2X175FT FUEL MASTER DELIVERY 200 200 13.8 1 1/2 38.1 2.08 52.8 10 12 0.95 175
11/2X200FUELOILDEL 32210426 1 1/2X200FT FUEL MASTER DELIVERY 200 200 13.8 1 1/2 38.1 2.08 52.8 10 12 0.95 200
11/4X100FUELOILDEL 32210414 1 1/4X100FT FUEL MASTER DELIVERY 200 200 13.8 1 1/4 31.8 1.75 44.5 10 10 0.75 100
11/4X125FUELOILDEL 32210415 1 1/4X125FT FUEL MASTER DELIVERY 200 200 13.8 1 1/4 31.8 1.75 44.5 10 10 0.75 125
11/4X150FUELOILDEL 32210416 1 1/4X150FT FUEL MASTER DELIVERY 200 200 13.8 1 1/4 31.8 1.75 44.5 10 10 0.75 150
11/4X175FUELOILDEL 32210417 1 1/4X175FT FUEL MASTER DELIVERY 200 200 13.8 1 1/4 31.8 1.75 44.5 10 10 0.75 175
1-10 of 17 Items