RECOMMENDED FOR: Dispensing all types of commercial gasolines or other petroleum–based products (black) or petroleum diesel fuels and Bio-diesel blends (green), from service station pumps (curb pump). A heavy–duty hardwall hose which does not collapse in reel use or behind the nozzle in heavy–duty service.
Part # | 36240001 / 5/8XRL FUEL MASTER CURB PUMP 150 |
---|---|
Product # | 36240001 |
Description | 5/8XRL FUEL MASTER CURB PUMP 150 |
UPC | 072053218701 |
Vacuum (In. Hg) | 30 |
Continuous Operating Temperature Range | -40°F to +120°F |
Minimum Bend Radius (in) | 6 |
Minimum Bend Radius (mm) | 152 |
Hose Inside Diameter (in). | 0.63 |
Hose Inside Diameter (mm) | 15.9 |
Hose Outside Diameter (in) | 1 |
Hose Outside Diameter (mm) | 25.4 |
Inside Diameter (in) | 0.63 |
Inside Diameter (mm) | 15.9 |
Temperature Range | -40°F to +120°F (-40°C to +49°C) |
Working Pressure (psi) | 150 |
Outside Diameter (in) | 1 |
Outside Diameter (mm) | 15.9 |
Coupling Recommendation | 24 Permanent Gasoline Pump Hose |
---|---|
Use | Industrial Hose |
Color | Black |
---|---|
Cover | CPE - Type J |
Reinforcement | Braided, steel wire |
Tube | Nitrile - Type C |
Construction: Cover | CPE - Type J |
Construction: Design Factor | 5:1 |
Construction: Reinforcement | Braided, steel wire |
Construction: Tube | Nitrile - Type C. Black. High oil resistance |
Standards | Underwriters Laboratories Standard No. UL330 (USA) and ULC-S612-99 (Canada). |
---|---|
Standards: Tube | ARPM Class A |
Recommended For | Dispensing all types of commercial gasolines or other petroleum-based products, from service station pumps (curb pump). A heavy-duty hardwall hose which does not collapse in reel use or behind the nozzle in heavy-duty service. |
---|---|
Couplings Note | Select Ind Hose Coupling Reference Sheet link below for additional information. |
Customer Pack | 500 |
---|---|
Weight (lbs.) | 0.37 |