The product images shown are Illustrative only and may not be an exact representation of the product.

Black Gold® Super-Vac Corrugated

Tank truck service, including oilfield vacuum truck, where full suction or rated working pressures are required. Ideal for applications

  • Tube: Type C (Nitrile). Black.
  • Reinforcement: Synthetic, high tensile textile with steel wire helix.
  • Cover: Type D (SBR). Black corrugated with blue spiral stripe.
  • Temperature: -40°F to +180°F (-40°C to +82°C) continuous service.
  • NOTE: Diesel fuel normally conveyed below 120°F (+49°C).

All Parts

1-4 of 4 Items
Part # Product # Description Max W.P. (psi) Max W.P. (bar) Hose I.D. (in) Hose I.D. (mm) Hose O.D. (in) Hose O.D. (mm) Vac. (inHg) MBR (in) Wt. Per ft Len. (ft)
2X200SUPERVAC 46880668 2X200 BLACK GOLD SUPER-VAC 150SD CORR 150 10.3 2 50.8 2.47 62.7 30 4 0.94 200
46880697 46880697 6X20 BLACK GOLD SUPER-VAC 60SD CORR 60 4.1 6 152.4 6.67 169.4 30 18 4.56 20
46880698 46880698 6X50 BLACK GOLD SUPER-VAC 60SD CORR 60 4.1 6 152.4 6.67 169.4 30 18 4.56 50
6X100SUPERVAC 46881613 6X100 BLACK GOLD SUPER-VAC 60SD CORR 60 4.1 6 152.4 6.67 169.4 30 18 4.29 100
1-4 of 4 Items