The product images shown are Illustrative only and may not be an exact representation of the product.

Black Gold® Fuel

Transfer of refined fuels (commercial gasoline and diesel fuel) oils and other petroleum products. Ideal for offshore/onshore transfer applications involving suction and discharge service for diesel oils and other similar petroleum products where an extremely lightweight, hardwall, flexible hose with a high rated working pressure and a small minimum bend radius is required. Transfer of water, petroleum based fluids, dilute acids, chemicals and abrasive slurries used in oil and gas well stimulation and fracking.

  • Tube: Type C (Nitrile). Black.
  • Reinforcement: Synthetic, high tensile textile with steel wire helix.
  • Cover: Type A (Neoprene). Black with red spiral stripe.
  • Temperature: -40°F to +180°F (-40°C to +82°C) continuous service.
  • Packaging: 200’ length coiled and wrapped in polyethylene.
  • Branding: Continuous transfer label. Example: "GATES® Black Gold® Fuel 300SD PSI (2.07MPa) WP Made in U.S.A."

All Parts

1-10 of 12 Items
Part # Product # Description Max W.P. (psi) Max W.P. (bar) Hose I.D. (in) Hose I.D. (mm) Hose O.D. (in) Hose O.D. (mm) Vac. (inHg) MBR (in) Wt. Per ft Len. (ft)
41100016 41100016 6X200 BLACK GOLD FUEL 300D 300 20.7 6 152.4 6.84 173.7 10 46 4.91 200
41100017 41100017 6X100 BLACK GOLD FUEL 300D 300 20.7 6 152.4 6.84 173.7 10 46 4.91 100
41100701 41100701 2X200 BLACK GOLD FUEL 300D 300 20.7 2 50.8 2.66 67.6 10 14 1.78 200
41100704 41100704 2-1/2X200 BLACK GOLD FUEL 300D 300 20.7 2 1/2 63.5 3.16 80.3 10 17 2.16 200
41100707 41100707 3X200 BLACK GOLD FUEL 300D 300 20.7 3 76.2 3.7 94 10 21 2.45 200
41100710 41100710 4X200 BLACK GOLD FUEL 300D 300 20.7 4 101.6 4.7 119.4 10 28 3.14 200
41100713 41100713 5X200 BLACK GOLD FUEL 300D 300 20.7 5 127 6.84 173.7 10 35 4.5 200
46880584 46880584 2X200 BLACK GOLD FUEL 300SD 300 20.7 2 50.8 2.78 70.6 30 10 1.6 200
46880585 46880585 3X200 BLACK GOLD FUEL 300SD 300 20.7 3 76.2 3.86 98 30 18 2.59 200
46880587 46880587 4X200 BLACK GOLD FUEL 300SD 300 20.7 4 101.6 4.87 123.7 30 24 3.52 200
1-10 of 12 Items