RECOMMENDED FOR: Transfer of abrasive, water–based and petroleum–based drilling fluids from a supply ship to an offshore drilling rig or platform; and for transfer applications on offshore or onshore drilling rigs or platforms. The nitrile tube material is designed to provide chemical resistance to petroleum–based fluids and is made with extra thickness to resist abrasion. It uses the same tube compound as Gates Black Gold™ Grade D & E Rotary & Vibrator hoses. The heavy–duty reinforcement is designed to survive extreme oilfield application requirements. The neoprene cover material is designed to withstand the harshest offshore environment including abrasion, weathering (cracks) and extra chemical–resistance for any petroleum products that may come in contact with the cover.
Part # | 46890005 / 3X200 BLACK GOLD MUD & OIL 300SD |
---|---|
Product # | 46890005 |
Description | 3X200 BLACK GOLD MUD and OIL 300SD |
UPC | 770075616351 |
Vacuum (In. Hg) | 30 |
Continuous Operating Temperature Range | -40°F to +180°F |
Minimum Bend Radius (in) | 32 |
Minimum Bend Radius (mm) | 813 |
Hose Inside Diameter (in). | 3 |
Hose Inside Diameter (mm) | 76.2 |
Hose Outside Diameter (in) | 3.85 |
Hose Outside Diameter (mm) | 97.8 |
Inside Diameter (in) | 3 |
Inside Diameter (mm) | 76.2 |
Temperature Range | -40°F to +180°F (-40°C to +82°C) |
Working Pressure (psi) | 300 |
Outside Diameter (in) | 3.85 |
Outside Diameter (mm) | 76.2 |
Coupling Recommendation | 71 Permanent Swaged or Crimped |
---|
Color | Black |
---|---|
Cover | Chloroprene - Type A |
Reinforcement | Multi-ply, synthetic textile, dual wire helix |
Tube | Nitrile - Type C |
Construction: Cover | Chloroprene - Type A |
Construction: Design Factor | 4:1 |
Construction: Reinforcement | Multi-ply, synthetic textile, dual wire helix |
Construction: Tube | Nitrile - Type C. Black. High oil resistance |
Standards | ABS approved. ARPM (Class A) High oil-resistance. |
---|---|
Standards: Cover | ARPM Class A |
Standards: Tube | ARPM Class A |
Recommended For | Transfer of abrasive, water-based and petroleum-based drilling fluids from a supply ship to an offshore drilling rig or platform; and for transfer applications on offshore or onshore drilling rigs or platforms. The nitrile tube material is designed to provide chemical resistance to petroleum-based fluids and is made with extra thickness to resist abrasion. It uses the same tube compound as Gates Black Gold® Grade D & E Rotary & Vibrator hoses. The heavy-duty reinforcement is designed to survive extreme oilfield application requirements. The neoprene cover material is designed to withstand the harshest offshore environment including abrasion, weathering (cracks) and extra chemical-resistance for any petroleum products that may come in contact with the cover. |
---|---|
Caution | Not recommended for transferring refined petroleum products such as gasoline. |
Couplings Note | Select Ind Hose Coupling Reference Sheet link below for additional information. |
Customer Pack | 200 |
---|---|
Weight (lbs.) | 2.83 |