The product images shown are Illustrative only and may not be an exact representation of the product.

Bulk Master® Plus

Extremely durable hose used in the transfer of bulk materials via suction, gravity or pneumatic systems where resistance to internal abrasion is the primary requirement. Examples: Dry cement, sand, gravel, feed, seed and slurries.

  • Sizes-1"-8"
  • Working pressures from 4#-150#
  • Abrasion resistant tube material

All Parts

1-10 of 24 Items
Part # Product # Description Max W.P. (psi) Max W.P. (bar) Hose I.D. (in) Hose I.D. (mm) Hose O.D. (in) Hose O.D. (mm) Vac. (inHg) MBR (in) Wt. Per ft Len. (ft)
305801 46910320 2-1/2X100 BULK MASTER PLUS 60SD 60 4.1 2 1/2 63.5 3.27 83.1 30 20 1.65 100
305808 46910370 6-5/8X50 BULK MASTER PLUS 35SD 35 2.4 6 5/8 168.3 7.47 189.7 30 36 5.36 50
31290660 31290660 3X100 BULK MASTER DRY CEMENT 75D 75 5.2 3 76.2 3.47 88.1 36 1.3 100
31290670 31290670 4X100 BULK MASTER DRY CEMENT 75D 75 5.2 4 101.6 4.47 113.5 48 1.71 100
31290672 31290672 4X200 BULK MASTER DRY CEMENT 75D 75 5.2 4 101.6 4.47 113.5 48 1.69 200
31290680 31290680 5X100 BULK MASTER DRY CEMENT 75D 75 5.2 5 127 5.47 138.9 60 2.12 100
31290690 31290690 6X100 BULK MASTER DRY CEMENT 25D 25 1.7 6 152.4 6.47 164.3 72 2.51 100
46910305 46910305 2X100 BULK MASTER PLUS 60SD 60 4.1 2 50.8 2.77 70.4 30 16 1.74 100
46910306 46910306 2X200 BULK MASTER PLUS 60SD 60 4.1 2 50.8 2.77 70.4 30 16 1.74 200
46910325 46910325 3X100 BULK MASTER PLUS 60SD 60 4.1 3 76.2 3.81 96.8 30 24 2.66 100
1-10 of 24 Items