The product images shown are Illustrative only and may not be an exact representation of the product.
View All Multi-Use Hose

28657 5/16" 1 BRAID REEL MULTI-USE

Product # 32234801

For handling lower pressure air, water, agricultural spraying, oil or grease. Can also be used for air spray painting.

  • Automotive
  • Product Details
    Part # 28657
    Product # 32234801
    Description 28657 5/16" 1 BRAID REEL MULTI-USE
    UPC 072053006520
    Hose I.D. (in) .3125
    Hose I.D. (mm) 8
    Wt. Per ft 41.83
  • Product Attributes
    Braids Polyester Cord 1
    Type Multi-Use Hose
  • Working Pressure
    Working Pressure (psi) 315
  • Specifications
    Centerline Length (ft) 300
    Centerline Length (m) 91.44
    Outside Diameter 1 (in) .625
    Outside Diameter 1 (mm) 16
  • Temperature
    Temperature Range 0°F to +212°F (-18°C to +100°C).
  • Notes
    Caution Not recommended for use as small I.D. by-pass, coolant and heater hose. Do not use for fuel transfer applications.
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 41.83