The product images shown are Illustrative only and may not be an exact representation of the product.
View All Food Master® Beverage 250SD CR

1 1/2X100FT FOOD MASTER BEVERAGE 150SD CR

Product # 31320171

Food Master® Beverage hoses are designed with a sanitary tube material called Sanitron™. This Gates® proprietary compound has a silky smooth finish that will not impart taste or allow product to collect in the inside of the hose, leading to bacteria formation. These robust hoses are used in the transfer of milk, juice, beer, soft drinks, pharmaceuticals, cosmetics or other water-based products requiring a FDA sanitary hose. Also suitable for many dry bulk products via suction, pneumatic or gravity where a sanitary hose is required.

  • Temperature range: -40°F to 230°F (-40°C to 110°C) continuous service
  • Working pressure : 1,72 MPa
  • White Sanitron™ tube
  • Best in class
  • Product Details
    Part # 11/2X100CELLARMSTLGT
    Product # 31320171
    Description 1 1/2X100FT FOOD MASTER BEVERAGE 150SD CR
    UPC 770075193579
    Max W.P. (psi) 150
    Max W.P. (bar) 10.3
    Hose I.D. (in) 1 1/2
    Hose I.D. (mm) 38.1
    Hose O.D. (in) 2
    Hose O.D. (mm) 50.8
    Vac. (inHg) 30
    MBR (in) 6
    Wt. Per ft 0.65
    Len. (ft) 100
  • Application
    Recommended For Transfer of milk, juice, beer, soft drinks, pharmaceuticals, cosmetics or water-based products requiring a FDA sanitary hose.
  • Construction
    Color Gray
    Construction: Cover Type P (EPDM). Gray with burgundy stripe.
    Construction: Design Factor 4:1
    Construction: Reinforcement Synthetic, high tensile textile with resilient monofilament helix providing crush and kink-resistance.
    Construction: Tube Type S (Sanitron™). White.
  • Temperature
    Continuous Operating Temperature Range -40°F to +212°F
    Temperature Range -40°F to +212°F (-40°C to +100°C) continuous service.
  • Notes
    Couplings Note Select Ind Hose Coupling Reference Sheet link below for additional information.
  • International Standards
    Standards Meets FDA requirements, 3A-Class 3 and USDA.
  • Packaging details
    Customer Pack 100
    Weight (lbs.) 0.65

Features and Benefits

  • Resilient monofilament helix providing crush and kink resistance
  • Reinforcement with static-conductive filament
  • Meets FDA requirements, 3A-class 3 and USDA
  • Working pressures from 150-200
  • Design factor : 4:1
  • Sizes: 3/4"-4"