The product images shown are Illustrative only and may not be an exact representation of the product.
View All Chem Master® Paint Spray

5/16XRL CHEM MASTER PAINT SPRAY 500

Product # 32070291

Chem Master® Paint Spray hose is made using premium grade type Z nylon 11 tube for paint spray applications, as well as transfer of petroleum-based products (aliphatic, aromatic and chlorinated hydrocarbon such as toluene, xylene, benzene, gasoline and carbon tetrachloride). Reference Gates Chemical Resistance Table for proper hose selection. Compatible with commercially available Bio-Diesel fuels up to B-100.

  • Temperature range: -40°F - to 151°F (-40°C to 66°C)
  • Tube: Type Z (Special Flexible Nylon 11) Clear
  • Reinforcement: Synthetic, high tensile textile cord
  • Cover: Type A (Chloroprene) Black
  • Product Details
    Part # 32070291
    Product # 32070291
    Description 5/16XRL CHEM MASTER PAINT SPRAY 500
    UPC 072053687132
    Max W.P. (psi) 500
    Max W.P. (bar) 34.5
    Hose I.D. (in) 5/16
    Hose I.D. (mm) 7.9
    Hose O.D. (in) .59
    Hose O.D. (mm) 15
    Vac. (inHg) 30
    MBR (in) 3
    Wt. Per ft 0.11
    Len. (ft) 700
  • Application
    Recommended For Paint spray applications, as well as transfer of petroleum-based products (aliphatic, aromatic and chlorinated hydrocarbon such as toluene, xylene, benzene, gasoline and carbon tetrachloride). Reference Gates Chemical Resistance Table for proper hose selection. Compatible with commercially available Bio-Diesel fuels up to B-100.
  • Construction
    Color Black
    Construction: Cover Type A (Chloroprene). Black.
    Construction: Design Factor 4:1
    Construction: Reinforcement Synthetic, high tensile textile cord.
    Construction: Tube Type Z (Special Flexible Nylon 11). Clear.
  • Temperature
    Continuous Operating Temperature Range -40°F to +150°F
    Temperature Range -40°F to +150°F (-40°C to +66°C) continuous service.
  • Notes
    Caution Contact Denver Product Application (303) 744-5070 when conveying chemicals above +120°F (+49°C). Not recommended for acids or use in high pressure paint spray applications requiring a static-conductive hose.
    Couplings Note Select Ind Hose Coupling Reference Sheet link below for additional information.
  • Packaging details
    Customer Pack
    Weight (lbs.) 0.11

Features and Benefits

  • Size: 1/4" - 3/4"
  • Working pressure : 3,45 - 5,17 MPa
  • Design factor : 4:1
  • Formerly - 77B
  • Compatible with commercially available bio-diesel fuels up to B-100
  • Contact Gates when conveying chemicals above 151°F (49°C)
  • Not recommended for acids or use in high pressure paint spray applications requiring a static-conductive hose