The product images shown are Illustrative only and may not be an exact representation of the product.

Single Bead Couplings

Gates single bead couplings are for use with low pressure hose, such as multi-purpose or general purpose hose. They are recommended for low pressure fuel, oil, comrpessed air and water lines used in small engines, as well as vacuum advance and evaporative emission controls.

  • Single bead couplings are quick connecting, field attachable, and reusable
  • An economical chouce for general purpose fluid applications
  • Single bead is sometimes referred to as beaded nipple
  • 60 PSI working pressure

All Parts

1-10 of 47 Items
Part # Product # Description Hose I.D. (in) Hose I.D. (mm) T(in) T(mm) L (in) L (mm) C (in) C (mm) Thread Size
G37100-0302 725005035 G37100-0302 3SB-2RMP 05703B102 1.26 32
G37100-0402 725005045 G37100-0402 4SB-2RMP 05704B102 1.32 33.5
G37100-0404 725005055 G37100-0404 4SB-4RMP 05704B104 1.63 41.4
G37100-0502 725005065 G37100-0502 5SB-2RMP 05705B102 1.55 39.4
G37100-0504 725005075 G37100-0504 5SB-4RMP 05705B104 1.55 39.4
G37100-0602 725005085 G37100-0602 6SB-2RMP 05706B102 1.55 39.4
G37100-0604 725005095 G37100-0604 6SB-4RMP 05706B104 1.63 41.4
G37100-0606 725005105 G37100-0606 6SB-6RMP 05706B106 1.72 43.7
G37100-0806 725005115 G37100-0806 8SB-6RMP 05708B106 1.72 43.7
G37100-0808 725005125 G37100-0808 8SB-8RMP 05708B108 1.79 45.5
1-10 of 47 Items