Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All Power Crimp® Couplings

    80011 6-8MP

    Product # 730629165

    Power Crimp® stems and ferrules are designed for use with your Gates hoses.

    • Product Details
      Part # 80011 / 6-8MP
      Product # 730629165
      Description 80011 6-8MP
      UPC 072053137323
      H1 Stem Hex (in) 0.875
      H1 Stem Hex (mm) 22.23
      C Cutoff (in) 1.39
      C Cutoff (mm) 35.3
      L Length (in) 2.409
      L Length (mm) 61.2
      Hose Inside Diameter (in) 0.374
      Hose Inside Diameter (mm) 9.5
      Inside Diameter (in) 0.374
      Inside Diameter (mm) 9.5
      C (in) 1.39
      L (in) 2.41