Power Crimp® stems and ferrules are designed for use with your Gates hoses.
Part # | 80009 / 6-6MP |
---|---|
Product # | 730629145 |
Description | 80009 6-6MP |
UPC | 072053137316 |
H1 Stem Hex (in) | 0.6875 |
H1 Stem Hex (mm) | 17.46 |
C Cutoff (in) | 1.2 |
C Cutoff (mm) | 30.48 |
L Length (in) | 2.22 |
L Length (mm) | 56.4 |
Hose Inside Diameter (in) | 0.374 |
Hose Inside Diameter (mm) | 9.5 |
Inside Diameter (in) | 0.374 |
Inside Diameter (mm) | 9.5 |
C (in) | 1.2 |
L (in) | 2.22 |
Material | Steel |
---|
Customer Pack | 5 |
---|---|
Weight (lbs.) | 0.09 |