Power Crimp® stems and ferrules are designed for use with your Gates hoses.
Part # | 80002X / 3-4MPXBULK |
---|---|
Product # | 73343624 |
Description | 80002X 3-4MP XBULK |
UPC | 072053077926 |
H1 Stem Hex (in) | 0.5625 |
H1 Stem Hex (mm) | 14.29 |
C Cutoff (in) | 1.133 |
C Cutoff (mm) | 28.77 |
L Length (in) | 2.22 |
L Length (mm) | 56.4 |
Hose Inside Diameter (in) | 0.189 |
Hose Inside Diameter (mm) | 4.8 |
Inside Diameter (in) | 0.189 |
Inside Diameter (mm) | 4.8 |
C (in) | 1.13 |
L (in) | 2.22 |
Material | Steel |
---|
Customer Pack | 600 |
---|---|
Weight (lbs.) | 0.06 |